Product line

MPN-S

Comfort pipe ring

Features & Applications

Features
  • Click-type catch for quick, easy, secure closure
  • Easier installation, especially overhead
  • Three-way connection head M8, M10, 1/2" for more flexibility
  • Preclamping, permits simple adjustment of pipes
  • Compact clamping tabs permit use of insulating material of minimal thickness
Applications
  • Medium-duty pipe installations up to 6" diameter
  • Medium-duty pipe installations up to 6" diameter, with 3-way connection boss
  • Heating and plumbing pipe installation
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

0 items (variants & sets)

Item number Packaging unit Price / Unit Quantity
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart