MPN-RC Quick-close pipe clamp (sound insulated)
New product
Ultimate
Item #r1268
Ultimate galvanized pipe clamp with quick closure for high productivity in medium-duty applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2 , Fire resistance test IBMB 3712-787-09
- Noise reduction: 15 dB (A)
- Temperature resistance: -40 - 110 °C
Features & Applications
Features & Applications
Features
- Faster, easier and more reliable closing thanks to the safety snap mechanism
- Three-stage safety closure – makes installation easier, especially overhead
- Low-friction slide strip in the center of the rubber inlay – makes positioning of the pipe easier, without pushing the inlay out of the pipe clamp
- Closure screw secured to prevent loss
Applications
- Medium-duty pipe installations up to 6"
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Sanitary and heating applications with pipes of various materials
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.