M-UB U-bolt
New productItem #r4537
Galvanized U-bolt for fastening uninsulated pipes to MI girders
- Material composition: S235JR - DIN EN 10025
- Surface finish: Galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features & Applications
Features
- Small contact surface between U-bolt and pipe
- In compliance with DIN standard for U-bolts
Applications
- Fastening pipes to channels and brackets
- Industrial and heavy commercial applications, eliminating the need for welding
- Recommended for use in dry, interior environments
- Recommended for use in moderately corrosive outdoor and indoor environments