Hilti

Features & Applications

Features
  • C-profile with serrated edges – for higher pull-out and shear capacity
  • Engineered for higher shear load capacity and easier assembly
  • Square base plate – strengthens the connection to the supporting material and increases rigidity
  • Pre-marked dimensions – for quicker installation, assembly and measurement
  • Single channel, slotted
Applications
  • Stand-alone use on ceilings, walls and floors or in conjunction with strut channel systems
  • Installing cable trays, air ducts and pipe supports

Product Variants & Sets

Technical Data

Consulting & Support