MV-PSF protection fleece
New productItem #r5513
Protective separation fleece for use between MV-LDP load distribution plates and roof
- Material composition: Felt
- Surface finish: n/a
- Weight: 70 g
Features & Applications
Features & Applications
Features
- Sized for use with the MV-LDP load distribution plate
- Protects the rooftop base material from damage
Applications
- To be used in combination with the MV-LDP load distribution plate only
- For use on PVC membrane roof surfaces to prevent migration of plasticizers