Galvanized flat washer ISO 7089
New productItem #r6021
Galvanized flat washer corresponding to ISO 7089
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Indoor Coated - Electro galvanized
Features & Applications
Features & Applications
Features
- Available in various diameters
- Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
Applications
- Spreading the applied load – flat washers help to prevent damage to the bearing surface
- Recommended for use in dry, interior environments