S-BS (D) Diamond screwdriver bit set
New product
Premium
Item #r25929
High-performance set of diamond-coated screwdriver bits for hard joint applications
- Feature: Diamond bits
- Length: 25 mm
- Connection end: 1/4 in hexagonal
Features & Applications
Features & Applications
Features
- Manufactured from high-strength steel – helps reduces the risk of premature bit breakage
- Diamond coating for a secure fit in the screw – virtually eliminates slipping and greatly reduces the risk of cam-out
- Perfect-fit geometry for better grip and fewer dropped screws, precision-machined to help reduce stripping and wobbling
- Convenient storage case to help prevent lost bits
Applications
- ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
- Recommended for hard-joint applications e.g. in metal or concrete
- For driving screws and screw anchors in a variety of materials
- Torx®, Phillips®, square, hexagon and Pozi® versions available