TE-Y/S TP Tamping plates
New product
Premium
Item #r1504
Ultra-robust tamping plate for compacting earth and gravel using SDS Max (TE-Y) or TE-S shanks
- Connection end: TE-S, TE-Y (SDS Max), TE-H17 (HEX 17)
- Tamping plate dimensions (L x W): 150 mm x 150 mm
- Product Class: Premium
Features & Applications
Features & Applications
Features
- Tamping plate only – to be used with a universal shank with a TE-Y or TE-S connection end
- Upgraded tamping power – extra-tough connection end transfers more force from the tool to the plate
- Better reliability – these tamping plates are made from high-alloy steel, essential when you need consistency and reliability
- Multiple sizes available – helping you to match the chisel to the needs of the job
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Compacting dirt and sand
- For use with SDS Max (TE-Y) and TE-S electric jackhammers, breakers or rotary hammers and a compatible shank (available separately)