MFT-MF M
New productItem #r5323
Bracket
- Material composition: EN AW-6063 T66
- Width: 62 mm
- Height: 80 mm
Features & Applications
Features & Applications
Features
- Bracket with round and elongated holes for fixed and sliding points with max. 40 mm adjustability
- Simple installation
- Clamping spring facilitates adjustment of the support profile
- Hole diameter 6.5 mm for DX fastening and screws for concrete, steel and wood
- Hole diameters 11 and 15 mm for use of anchors on concrete and masonry
Applications
- Suitable for all facade cladding
- For installing vertical support profiles