Stepped drill bit TS-BT 5.3 M10/W10 HEX
product number: 2469898

Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials: Metal
- Minimum thickness of base material (steel): 6 mm
- Length: 60 mm
Choose options
Length
- 60 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
542.00 ILS
542.00 ILS
/
1 each



