Product line

DD-BI+ UCL

Premium diamond core bit for drilling with tools of any power class in all types of concrete (incl. Hilti BI quick-release connection end)

Features & Applications

Features
  • Superior lifetime thanks to 12 mm diamond segment height
  • High concentration of diamonds for good drilling speed
  • Superior reliability due to CD (capacitor discharge) welding technology
  • Change module retipping – a retipped bit is as good as a new bit (only from 52 mm up to 202 mm)
  • Hilti change module system for quick, cost-efficient retipping
Applications
  • Coring in the 12-200 mm diameter range in reinforced concrete
  • Only rig-based drilling
  • Only wet drilling (with water cooling)
  • UCL (universal concrete lifetime) long-life core bit for universal use on concrete
Product Selection & Prices
Filter
Sort by
Back to results (2)
Filter products by these criteria
Back to product list
Define your sorting criteria

5 items (variants & sets)All prices discounted net

Item number Diameter Working length Packaging unit Price / Unit Quantity
Price / Unit
ILS 297.22 / 1 each
Ordering & product details
Price / Unit
ILS 297.62 / 1 each
Ordering & product details
Price / Unit
ILS 298.33 / 1 each
Ordering & product details
Price / Unit
ILS 298.87 / 1 each
Ordering & product details
Price / Unit
ILS 299.96 / 1 each
Ordering & product details
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

#TOGETHERALWAYS Find out more