Deep Hole Coring - Core Catcher Ring

  • For use with: DD 200, DD 250-CA, DD 350-CA, DD 500-CA
  • Base materials: n/a
  • Wet or dry operation: Wet and Dry
ultimate

Choose options

Diameter
  • 35 mm
  • 40 mm
  • 45 mm
  • 82 mm
  • 102 mm
  • 112 mm
  • 122 mm
  • 152 mm
  • 182 mm
  • 202 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 1,120.24 ILS

Technical Data

For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Base materials
n/a
Wet or dry operation
Wet and Dry
Connection end
n/a
Product Class
Ultimate

Features & Applications

Features

  • Simple and reliable removal of the drilling core
  • Suitable to remove the core in concrete and natural stone drilling
  • Flexible and modular system

Applications

  • Easy removal of the core, especially in vertical drilling applications
  • Core catcher ring to use in wet and dry coring

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo