Skip to main content

1יח Tamping plate TP-STP 150/150

Universal tamping tool head for compacting base materials using the SDS Max (TE-Y) and TE-S shank

Item number 1908

Packaging unit: 1 pc
1יח Tamping plate TP-STP 150/150
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 1,143.87 / 1 each
Check availability
Key technical data
  • Connection end:  TE-S, TE-Y (SDS Max), TE-H17 (HEX 17)
  • Application:  Earth work
  • Length:  150 mm
More technical data

Features & Applications

Features
  • Tamping plate only - to be used with a universal shank with a TE-Y or TE-S connection end
  • High robustness and wear-resistance thanks to high-grade steel
  • High-grade material
  • Low risk of breakage
Applications
  • Compacting ground and tamping asphalt
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

#TOGETHERALWAYS Find out more