TE 6-A36-AVR Cordless rotary hammer
New productItem #r4716
36V cordless rotary hammer with superior performance
- Weight according to EPTA-Procedure 01/2003 without battery: 4 kg
- Optimum Hammer drilling range: 6 - 16 mm
- Hammer drilling diameter range: 4 - 20 mm
Features & Applications
Features & Applications
Features
- Ergonomically designed D-grip for comfortable use over long periods
- Robustly built and engineered specifically for high-performance cordless drilling
- Excellent performance and the best reach to weight ratio
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Virtually dustless drilling when used with the DRS-6-A dust removal system
Applications
- Drilling and hammer drilling in concrete and masonry
- Occasional drilling in wood and steel with optional quick release chuck
- Screwdriving using the special bit holder with TE-C (SDS Plus) connection end
- Drilling in concrete in clean areas with integrated Dust Removal System (DRS-6-A)