Product line

TE 30-M AVR

Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)

Features & Applications

Features
  • SDS Plus (TE-C) rotary hammers for all-round use, with 2nd gear and chiseling function
  • Optimum speed even under high load thanks to constant-speed electronics – speed is maintained automatically
  • Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
  • Superior working comfort thanks to perfect balance, low weight, compact design and low vibration
  • Ruggedly built from high-grade materials and components for unbeaten, extra-long lifetime
Applications
  • Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 8-20 mm
  • Socket cutting in concrete and masonry using percussion core bits (66-82 mm diameter), in brickwork and sand-lime block using diamond socket cutters (66-82 mm diameter), in wood and drywall panels using hole saws (35-105 mm diameter)
  • Drilling in wood with 10-35 mm diameter formwork / installation bits
  • Mixing applications, e.g. paint, plaster, etc.
  • Drilling in wood and metal using the keyless chuck and drill bits with smooth shank up to 13 mm diameter
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

1 items (variants & sets)All prices discounted net

Item number Packaging unit Price / Unit Quantity
Price / Unit
ILS 4,156.59 / 1 each
Ordering & product details
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart