TE 30-M AVR Rotary hammer
New productItem #r4253
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
- Weight according to EPTA-Procedure 01/2003 without battery: 4.4 kg
- Working mode: Hammer drilling, Drilling, Chiseling, Chisel setting
- Hammer drilling diameter range: 5 - 28 mm
Features & Applications
Features & Applications
Features
- SDS Plus (TE-C) rotary hammers for all-round use, with 2nd gear and chiseling function
- Optimum speed even under high load thanks to constant-speed electronics – speed is maintained automatically
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Superior working comfort thanks to perfect balance, low weight, compact design and low vibration
- Ruggedly built from high-grade materials and components for unbeaten, extra-long lifetime
Applications
- Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 8-20 mm
- Socket cutting in concrete and masonry using percussion core bits (66-82 mm diameter), in brickwork and sand-lime block using diamond socket cutters (66-82 mm diameter), in wood and drywall panels using hole saws (35-105 mm diameter)
- Drilling in wood with 10-35 mm diameter formwork / installation bits
- Mixing applications, e.g. paint, plaster, etc.
- Drilling in wood and metal using the keyless chuck and drill bits with smooth shank up to 13 mm diameter