TE 50 Rotary hammer
New productItem #r1459
Compact SDS Max (TE-Y) rotary hammer for drilling and chiseling in concrete
- Weight according to EPTA-Procedure 01/2003 without battery: 5.7 kg
- Single impact energy: 5.2 J
- Hammer drilling diameter range: 12 - 32 mm
Features & Applications
Features & Applications
Features
- Exceptionally light and versatile SDS Max (TE-Y) rotary hammer
- Low contact pressure for high user comfort
- Optional DRS-Y dust removal system collects up to 95% of dust
- Ruggedly built for a long lifetime
- OSHA 1926.1153 Table 1 compliant when used with the TE DRS-Y and TE DRS-D dust removal system and a Hilti vacuum cleaner
Applications
- Hammer drilling in masonry, concrete and natural stone (optimum diameter range 16-25 mm)
- Drilling penetrations in masonry using percussion core bits up to 68 mm diameter
- Light chiseling on masonry