Skip to main content
Product line

AG 125-13S Angle grinder NEW

1300W (1150W for 110V) angle grinder with long-life brushes, for cutting and grinding with discs up to 125 mm

Features & Applications

Features
  • Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
  • Hilti Smart Power technology automatically adjusts power output to suit the material being cut – helping to deliver consistently high cutting performance and to protect the motor from overload
  • Non-slip grip area on the back of the tool and soft-grip side handle for low vibration and maximum comfort
  • Time-saving cutting and slitting (chasing) in widths up to 25 mm using two discs (with DC EX 125/5" accessories)
  • Ergonomically designed tool for universal use in cutting and grinding
Applications
  • Cutting and grinding steel and mineral materials
  • Cutting, rough and fine grinding of metals and mineral materials
  • Removing coatings on cement and screed
  • Renovating joints
  • Working on a wide variety of surfaces and materials
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

1 items (variants & sets)All prices discounted net

Item number Packaging unit Price / Unit Quantity
Price / Unit
ILS 1,378.20 / 1 each
Ordering & product details
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

#TOGETHERALWAYS Find out more