B36 3.0 36V Battery
New productItem #r6233
36 V 3.0 Ah Li-ion battery
- Battery capacity: 3.0 Ah
- Weight: 1.17 kg
- Dimensions (LxWxH): 155 x 95 x 80 mm
Features & Applications
Features & Applications
Features
- Robust 36V Li-ion battery with a capacity of 3.0 Ah
- CPC technology featuring cells of outstanding quality with individual electronic charging control for high performance and long life in the toughest environments
- Accurate state-of-charge indication by LED display for higher on-site productivity
- Protected against overheating, overloading and deep discharge
- Reinforced construction and sealed electronics for extended life
Applications
- Compatible with the TE 6-A36-AVR and TE 6-A Li-ion
- Compatible with WSR 36-A and SFL 36-A