PS 200/250 Ferroscan system
New productItem #r6436646
Accurate rebar detector for depth measurement and size estimation in structural analysis
- Max. detection depth for object localization: 180 mm
- Localization accuracy: ±3 mm
- Minimum distance between two neighbouring objects: 36 mm
Features & Applications
Features & Applications
Features
- Wide sensor area enables quick and easy scan over large areas
- Smart algorithm provides accurate depth measurements for rebar
- Imagescan mode provides reliable rebar size estimation for structural analysis
- Provides rebar layout visuals in 2D or 3D format on the monitor for on-the-spot structural analysis
- Records scan data automatically for documentation and structural analysis
Applications
- Rebar verification and analysis
- Checking concrete cover over large areas for structural repair work
- Building acceptance inspections and quality control
- Generation of structural assessement reports including statistics and visual presentation in 2D/3D views of areas of up to 45x45 m