Hilti

Features & Applications

Features
  • Two-screw pipe clamp with side swiveling mechanism
  • Complete clamping range – in every size from the smallest to largest available diameter across the entire product range
  • Click closure for easier and faster pre-fixing
  • Welded M8/M10 double connection head for more flexibility
Applications
  • Light-duty pipe installations up to 6" (or 172mm)
  • Fastening fresh water, waste water and heating pipes
  • Sanitary, heating and gas applications with pipes of various materials
  • Recommended for use in dry, interior environments

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support