MP-H Quick-close pipe clamp light-duty
New product
Standard
Item #r583699
Standard galvanized pipe clamp without sound inlay for light-duty applications
- Thread connection - M: M8, M10
- Material composition: DC01 - DIN EN 10130
- Surface finish: Indoor Coated - Electro galvanized
Features & Applications
Features & Applications
Features
- Two-screw pipe clamp with side swiveling mechanism
- Complete clamping range – in every size from the smallest to largest available diameter across the entire product range
- Click closure for easier and faster pre-fixing
- Welded M8/M10 double connection head for more flexibility
Applications
- Light-duty pipe installations up to 6" (or 172mm)
- Fastening fresh water, waste water and heating pipes
- Sanitary, heating and gas applications with pipes of various materials
- Recommended for use in dry, interior environments