MPN-QRC Quick-close pipe clamp (sound insulated)
New product
Ultimate
Item #r2082
Ultimate galvanized pipe clamp with quick connection head for maximum productivity in medium-duty applications
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
- Noise reduction: 15 dB (A)
- Temperature resistance: -40 - 110 °C
Features & Applications
Features & Applications
Features
- Push instead of twist – connect to threaded rods twice as fast as screwing in
- No deburring – no reworking of threaded rods required
- More reliable loading – same load bearing capacity as a screwed-in connection
- Three-stage safety closure – makes installation easier, especially overhead
- Low-friction slide strip in the center of the rubber inlay – makes positioning of the pipe easier, without pushing the inlay out of the pipe clamp
Applications
- Medium-duty pipe installations up to 2"
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Sanitary and heating applications with pipes of various materials
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.