CP 606 Firestop acrylic sealant
New product
Ultimate
Item #r361
Universal fire caulk, providing a flexible firestop seal for fire-rated joints and through penetrations
- LEED VOC: 63 g/l
- Base materials: Concrete, Masonry, Drywall, Steel
- Application temperature range: 2 - 40 °C
Features & Applications
Features & Applications
Features
- Designed to help prevent the passage of fire, smoke and toxic fumes
- Movement capability of up to 33%
- Paintable
- Strong adhesion to various base materials
Applications
- Sealing rigid or low-movement ceiling/wall joints, widths from 6 to 30 mm
- Sealing cable tray penetrations
- Sealing metal pipe penetrations
- For use in various base materials such as masonry, concrete, drywall and metal
- Suitable for LAR