CP 660 Flexible firestop foam
New product
Ultimate
Item #r3791
Easy-to-install flexible firestop foam to help create a fire and smoke barrier around for cable and mixed penetrations
- Base materials: Concrete, Masonry, Drywall
- Approx. cure time: 10 min
- Application temperature range: 10 - 35 °C
Features & Applications
Features & Applications
Features
- Versatile – single cables, bundles, trays, trunking and mixed penetrations (metal and plastic pipes)
- Future-proof – re-penetrable to allow future cable capacity increases
- Easily shaped during curing phase – leftovers can be cut and reused
- Single-sided installation possible
- Simpler – no additional sealing or backfilling material needed
Applications
- Electrical: Cable, cable bundles, cable trays and cable trunkings. Mixed penetrations. Repenetration of single cables. Combi approvals with CFS-BL blocks especially for large openings or special segment applications (telecom, industrial)
- Mechanical: Non combustible (metal) pipes with mineral wool / non flammable insulation. Small combustible (plastic) pipes. No smoke/gastight additional sealing and no backing material required.
- Can be used for LAR applications
- Combustable pipes up to 110 mm, with firesetop collar
- Conduits and conduit bundles