Screw magazine SMD 57
New productItem #2289475
Collated screw auto-feed attachment for 9-57 mm long screws – for hanging drywall, wood boards and exterior sheathing
- Length: 180 mm
- Screw length - max: 57 mm
- Weight: 0.36 kg
Features & Applications
Features & Applications
Screw magazine SMD 57 #2289475
Features
- Higher productivity – collated screws are an ideal way to boost productivity by equipping your team to hang more boards in less time
- Metal nose – more robust, longer lasting and lower maintenance
- One-step loading – minimize the time you spend reloading screw strips
- Easier to adjust – now with a side-mounted setting depth wheel and larger screw length adjustment slider
- Versatile – you can use 9-57 mm long collated screws in this attachment
Applications
- Hanging drywall on metal or wood studs
- Installing drywall ceilings
- Fastening wood boards to metal or wood substructures
- Fastening hard boards to metal or wood substructures
- Fastening exterior sheathing to metal or wood substructures