VC 30/125-8 (10) שקיות לשואב
product number: 2296219

Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
- For use with: VC 5M
- Bag type: Dry
- Bag material: Fleece
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
Technical Data
For use with
VC 5M
Bag type
Dry
Bag material
Fleece
Bag efficiency
99.90 %
Features & Applications
Features
- Allows virtually dustless emptying
- Helps to prolong the lifetime of the filter in the vacuum cleaner
Applications
- Fleece dust bags, recommended for wood applications
- Not recommended for concrete applications – for concrete use plastic dust bags
- Suitable for dry applications only
- Handling tip: Remove carefully from container and lift with two hands to avoid ripping
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo