DX 76 PTR Powder-actuated tool
New productItem #r28936
Semi-automatic, high-productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 464 x 104 x 352 mm
- Weight: 4.4 kg
- Fastener Intake: 10 nails
Features & Applications
Features & Applications
Features
- PTR also helps to deliver excellent fastening quality even on thin materials with a thickness of 3 mm or greater
- Fastener magazine and rugged design for more reliable, efficient and quicker operation
- Drives fasteners at the average rate of 600 per hour
- Easy assembly and disassembly for on-the-spot maintenance – no tools required
- Advanced ergonomic design
Applications
- Fastening composite metal decks to steel structures with a minimum thickness of 3 mm (1/4") for composite decking
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for roofing
- Fastening liner trays to steel structures with a minimum thickness of 6 mm (1/4") for siding
- Fastening grating elements to steel structures using grating accessories
- Fastening shear connectors on steel structures with HVB accessories