GX 2 Gas-actuated fastening tool
New productItem #r4410139
Short-stroke gas nailer for drywall track
- Tool body weight: 3.7 kg
- Fastener length range: 14 - 39 mm
- Power source type: GC 52 Gas can
Features & Applications
Features & Applications
Features
- Short (20 mm), comfortable stroke and low recoil reduces fatigue, especially in overhead applications
- Cordless tool platform – the same battery for all 12V Hilti tools
- Excellent battery reach – 8,000 nails per charge, with a charging time of just 30 minutes
- Drives up to 1,100 nails with one GC 52 gas can
- Wide range of nails for fastening to a wide variety of materials
Applications
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel