SF 14-A Cordless drill driver
New productItem #r4905
Power class cordless 14V drill driver for medium-duty applications in wood, metal and other materials
- Maximum torque (Soft / Hard Joint): 40 Nm (soft joint), 70 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1300 rpm; gear 3: 2250 rpm
- Chuck clamping range: 2 - 13 mm
Features & Applications
Features & Applications
Features
- Extra-high battery capacity (3.3 Ah)
- Outstanding performance in demanding applications (40 Nm soft-joint torque)
- Very fast for a 14V tool (2,250 r.p.m.)
- Perfect illumination of the work area due to built-in LED lamp
- High-grade mechanical and casing components designed to withstand professional use
Applications
- Cutting recesses and through-holes with hole saws
- Driving heavy-gauge wood screws up to 8 mm diameter
- Drilling with auger and spade bits up to 28 mm diameter in wood
- Driving screws up to 4.8 mm diameter in metal
- Driving screws for plastic anchors up to 14 mm diameter
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.