Skip to main content
Hilti

Features & Applications

Features
  • High productivity thanks to a drilling speed of up to 1,500 /min
  • Ultra-compact design for good access in tight corners
  • Precision clutch provides fine control for delicate screwdriving jobs
  • Voltage, current and temperature sensors for efficient motor protection
  • Ergonomic grip and perfect balance for maximum working comfort
Applications
  • Installation of electrical switches, sockets, pipe rings and other equipment
  • Drilling with HSS bits up to 8 mm diameter in metal
  • Drilling with auger and spade bits up to 14 mm diameter in wood
  • Hole sawing up to 35 mm diameter in metal
  • Driving screws up to 6 mm diameter in wood

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

#TOGETHERALWAYS Find out more