DC-SE 20 Wall chaser
New productItem #r1740
Diamond slitting machine for chasing cable, conduit and pipe installations into walls
- Max. cutting width: 46 mm
- Disc diameter: 125 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 6.9 kg
Features & Applications
Features & Applications
Features
- Dedicated slitting system – purpose-built wall chaser for fast slitting and high productivity
- Achieve slitting depths up to 40 mm and groove widths up to 46 mm with 125 mm slitting discs
- Robust design and motor for long lifetime
- Ergonomic handle design – for a more secure, comfortable grip when working in any position
- Virtually dust-free when used with a compatible Hilti vacuum cleaner
Applications
- Equipped with Ø 125 mm discs, the wall chaser can slit up to 40 mm depths and 46 mm widths in all widely used construction materials, such as concrete, flint, hard stone, etc.
- In-wall installation of pipes and tubes