DD-SW-S Sealing washer
New productItem #r1721
Sealing for the DD-WC-S water dam for core bit diameters from 8 mm (5/16") to 87 mm (3-7/16")
- Accessory type: Sealing washers
Features & Applications
Features & Applications
Features
- Makes cleanup of water after coring faster and easier
- Helps to maintain the water-tightness of the DD-WC-S water dam
Applications
- Wet diamond coring
- Water management while diamond coring