Hilti

Features & Applications

Features
  • Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
  • Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
  • High versatility for a wide range of drilling and chiselling applications
  • Optional DRS-Y dust removal system collects up to 95% of dust
  • Detachable supply cord for quicker and easier replacement of damaged/broken cords on the jobsite
Applications
  • Drilling anchor and through-holes in concrete and masonry (recommended diameter range 18-80 mm)
  • Medium-duty demolition work
  • Coring in masonry and concrete with TE-Y BK core bits up to 122 mm diameter
  • Coring in masonry with optional DD-TE-Y-DR adapter and DD-Y PCM core bits up to 122 mm diameter
  • Drilling anchor and through-holes in concrete and masonry (recommended diameter range 5/8" - 3-1/8")

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support