Hilti

Features & Applications

Features
  • Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
  • Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
  • Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
  • Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
  • Removing weld spatter, scale and concrete formwork overflow or seepage
  • Channeling in concrete
  • For use with TE-H28 electric jackhammers, air-powered demolition hammers or breakers

Product Variants & Sets

Technical Data

Consulting & Support