Hilti

Features & Applications

Features
  • Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
  • Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
  • Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
  • Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
  • Demolishing concrete, brick or block
  • Channeling in concrete
  • For use with TE-H28 electric jackhammers, air-powered demolition hammers or breakers

Product Variants & Sets

Technical Data

Consulting & Support