TE-CX TI Tile chisels
New product
Ultimate
Item #r3059
Self-sharpening SDS Plus (TE-C) tile chisels for scraping away surface materials
- Connection end: TE-C (SDS Plus)
- Application: Tile removal
- Length: 180 mm
Features & Applications
Features & Applications
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better ergonomics – angled offset head allows comfortable work flush on the surface
- High-alloy steel – for more reliable and consistent chisel quality
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Removing tile, laminate or other composite material
- Flush surface material removal, such as weld spatter, scale or concrete formwork seepage
- For use with SDS Plus (TE-C) electric jackhammers, breakers or rotary hammers