Hilti

Features & Applications

Features
  • Carbide pins – for smoother surface removal and higher wear resistance
  • Versatile – use the same tool head with Hilti TE-S or TE-Y shanks (available separately)
  • Better reliability – these chisel bits are made from high-alloy steel, essential when you need consistency and reliability
  • Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
  • Multiple sizes available – helping you to match the bushing tool to the needs of the job
Applications
  • Removing excess concrete
  • Roughening concrete surfaces to better receive new coatings
  • For use with SDS Max (TE-Y) and TE-S electric jackhammers, breakers or rotary hammers and a compatible shank (available separately)

Product Variants & Sets

Technical Data

Consulting & Support