X-SW 30 Soft washer with nail
New product
Premium
Item #r66753
Plastic membrane washer with pre-mounted nail, for attaching waterproofing membrane to concrete or masonry
- Application: Membranes and drainage plates, Nets, fabric and similar, Plastic corrugated sheets, Insulation up to 30 mm thick
- For use with (tools): DX 2, DX 351 M/E, DX 36, DX 460 F8, DX 5 F8, DX E72
- Corrosion protection: Galvanized zinc coated <20 µm
Features & Applications
Features & Applications
Features
- Adequate bearing surface for superior clamping of thin membranes
- Helps to prevent tearing or ripping of thin or soft membranes
- Flexible, soft plastic washer conforms to uneven surfaces
- 30 mm soft washer – suitable for fastening fabric waterproofing membranes to concrete surfaces
Applications
- Attaching waterproofing membrane to concrete or masonry
- Attaching plastic sheeting to concrete or masonry
- Attaching thin membranes to concrete or masonry