X-FCM Grating fastener disc
New product
Ultimate
Item #r543
Zinc coated grating fastener disc for fixing floor grates with threaded studs in low corrosion environments
- Application: Grating
- Approvals: ABS, LR
- Corrosion protection: Galvanized zinc coated <20 µm
Features & Applications
Features & Applications
Features
- Labor-saving grating installation – fewer steps than traditional grating clamps and welding
- Approvals and certificates – technical data, test reports and approvals available
- No surface rework needed – when fastening grating to steel with S-BT and X-BT threaded studs
- Durable hold – locking tabs on the disc help to prevent loosening or spinning
- Reduce trip hazards – non-slip surface and minimized protrusion on walkway gratings when correctly installed
Applications
- Fastening grating to steel in low corrosion C1 environments, such as dry and indoor locations
- For gratings exposed to standard loads such as walkways
- Fastening steel grating
- Fastening fiber-reinforced plastic (FRP) grating
- Grating fastener disc for use with M8 threaded studs
For approval or certificate information, please see individual items.