DD 250 Core drill
New productItem #r4247019
Advanced heavy-duty diamond drilling tool for very small to large diameters of 12-450 mm (1/2" - 18”)
- Diameter range: 12 - 450 mm
- Base material: Concrete
- Operation mode: Rig-based drilling system
Features & Applications
Features & Applications
Features
- Air-cooled, heavy-duty drive unit with four-speed gearing and convenient controls
- Optional BL quick-release connection lets you change core bits in seconds - no tools required (keyless system)
- Hole-starting function for large-sized core bits
- Real-time information display – digital spirit level, gear selector, power control function, trip counter, running time counter and easily understood service messages
- Designed for versatility – suitable for an extremely wide range of applications
Applications
- Penetrations for ducts, pipes and cables
- Openings for ventilation
- Stitch drilling for breaches
- Coring holes for service entries
- Coring holes in ceilings, walls and floors without hammering and vibration