WSJ 850-ET D-handle orbital jig saw
New productItem #r3076
850W orbital jig saw with top handle
- Handle: Loop handle
- Weight according to EPTA-Procedure 01/2003 without battery: 2.7 kg
- Base material: Wood, Metal, Sandwich panel
Features & Applications
Features & Applications
Features
- Virtually dustless operation – for faster progress and a more precise result
- Extremely high cutting performance with a minimum of dust
- On-board dust removal system – provides an unobstructed view of the cutting line without the need for a bulky extractor hose or vacuum
- The dust container can be attached or removed in seconds (no tools required)
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
Applications
- Wood and wood composites up to 150 mm
- Timber, wood with nails
- Metals and metal alloys
- Plastics
- Sandwich materials
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.