Thin metal reciprocating saw blades (heavy-duty)
New product
Premium
Item #r8017960
Longer-lasting reciprocating saw blade for cutting 2-6 mm (1/16 - 1/4") thick metal
- Product Class: Premium
- Shank: 1/2 in universal shank
- Teeth per inch: 18
Features & Applications
Features & Applications
Features
- Powerful, durable bimetal blades optimized for cutting thin metal plates, thin-walled metal pipes, tubing, struts etc.
- Increased width and thickness – the ideal blade for when you need precise, straight cuts
- Three lengths available – choosing the right length based on the shape of your workpiece can increase comfort and efficiency
Applications
- Cleaner cuts through thin metal components (2-6 mm or 1/16 - 1/4")
- Cutting thin metal plate
- Cutting pipes and tubing
- Cutting strut