Hilti

Features & Applications

Features
  • Dedicated grinding system – purpose-built to deliver the highest productivity, faster concrete grinding and coating removal compared to conventional angle grinders
  • Brushless motor – lasts up to 10 times longer than conventional angle grinder motors
  • Quick-stop halts the cup wheel within two seconds of releasing the trigger
  • Adjustable dust hood height and edge-access opening for best dust removal performance
  • Virtually dust-free when used with a compatible Hilti vacuum cleaner
Applications
  • Surface grinding on concrete, mortar and tiles
  • Removing paint, adhesive and other coatings from concrete

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support