Product line

SPX Silent

Ultimate silent diamond blade with Equidist technology for cutting in different base materials

Features & Applications

Features
  • Designed for universality on a wide range of materials, even under the toughest conditions
  • Equidist technology provides superior cutting speed and performance in reinforced concrete
  • Sandwich steel core for greatly reduced noise level – 60% less noise compared to non-silent diamond blades
  • Designed to outlast – with large, specially-bonded diamond segments
  • Thick steel core and laser welding technology for maximum reliability and safety
Applications
  • Cutting, resizing and reshaping a wide range of mineral construction materials, especially hard and reinforced concrete, masonry, natural stone, etc.
  • Fast cutting in medium-to-hard base materials such as reinforced concrete, cured concrete, concrete block and clay brick
  • For use with all Hilti hand-held diamond cutting tools including angle grinders and electric cutters
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
Item number Blade diameter Arbor size Packaging unit Price / Unit Quantity
Price / Unit
ILS 728.82 / 1 each
Ordering & product details
Price / Unit
ILS 1,273.31 / 1 each