Product line

DAG 230-D

2200W corded angle grinder for all cutting and grinding applications on metals using discs up to 230 mm diameter

Features & Applications

Features
  • Hilti Smart Power technology provides constantly high cutting performance
  • Hilti AVR reduces vibration by up to two thirds compared to conventional tools and thus provides efficient protection from the effects of long-term exposure to vibration
  • Rugged dust removal hood and soft grips for virtually dustless operation and greater comfort
  • Rotatable grip for a comfortable working position
  • Hilti ATC offers increased protection thanks to immediate automatic cut-out if the disc suddenly sticks
Applications
  • Metalworking jobs of all kinds
  • Cutting and grinding steel and other metals
  • Flush cutting of metals
  • Ideal for working on metal
  • For cutting, rough and fine grinding
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

1 items (variants & sets)

Item number Packaging unit Price / Unit Quantity
Price / Unit
ILS 2,128.58 / 1 each
Ordering & product details
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart