Hilti

Features & Applications

Features
  • Ultra-compact design for use wherever space is limited
  • Highly responsive switch for full control of the drilling or driving operation
  • Robust 1/4" hexagonal chuck
  • Two bright LEDs in the base of the tool provide direct illumination of the work surface
Applications
  • Driving self-tapping screws up to 4.8 mm diameter in metal
  • Driving Spax screws up to 8 mm diameter in wood
  • Driving drywall screws
  • Driving HUS 6 screw anchors with short embedment depth in masonry and concrete
  • Driving screws in HRD frame anchors up to 8 mm diameter in masonry and concrete

Technical Data

Documents & Videos

Consulting & Support