B22 3.0 22V Battery
New productItem #r6227152
Compact, high-power 22V 3.0 Ah Li-ion battery
- Battery capacity: 3.0 Ah
- Weight: 0.58 kg
- Dimensions (LxWxH): 135 x 94 x 60 mm
Features & Applications
Features & Applications
Features
- Compact, high-performance 22V Lithium-ion battery for all Hilti 22V tools
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the 22V battery to the ideal temperature for faster charging and reduce overload during application
Applications
- 22 Volt battery compatible with all Hilti 22V cordless tools
- 22 Volt battery compatible with all Hilti 18V and 22V cordless tools
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C down to -17° C
- Applications in extreme temperature conditions – from 140° F down to 1.4° F