B36 2.6 36V Battery
New productItem #r4634183
High-power 36V 2.6 Ah Li-ion battery
- Battery capacity: 2.6 Ah
- Weight: 780
- Dimensions (LxWxH): 167 x 92 x 60 mm
Features & Applications
Features & Applications
Features
- More compact, lightweight high-capacity battery providing the run time needed for demanding applications
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging
Applications
- Compatible with most Hilti 36V tools
- Compatible with all Hilti 22V and 36V chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Tough jobs requiring maximum performance and battery capacity for extended run-time