עדכון הכמות
שימו לב, נפח ההזמנה עודכן. זה נובע מכמויות החבילה והמינימום ההזמנה.
שימו לב, נפח ההזמנה עודכן ל-. זה נובע מכמויות החבילה והמינימום ההזמנה.
Anchor systems are used to fix brackets to many applications including:
But designing anchor channel systems can be very complex.
The calculations you need, according to ESR 3520 (based on AC232), can contain up to 27 different verifications for 3D loading and load combinations.
Hilti PROFIS Anchor Channel design software has been developed to simplify 3D loading and load calculations.
It’s based on a wide range of design methods.
It includes international codes ACI, EOTA, CEN, SA-TS101. Or you can design using our own Hilti design methods – based on more than 60 years of research into anchor fastenings.
Hilti PROFIS Anchor Channel is designed to save you time and includes:
Hilti PROFIS Anchor Channel is used all over the world and has designed core elements of major structures and skyscrapers in Hong Kong, China, the Middle East and the United States.
If you need help with your design, we also offer local Hilti engineering advice. Our Hilti design engineers can help you with your design on the jobsite or from the office.
Contact your local Hilti team for more information and we’ll be happy to help.
כדי לראות מחירים ותוכן ספציפיים לחשבון,אנא, בחר חשבון מתאים.